2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Dosyayı buraya kaydedinVeya
Desteklenen dosya formatları: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CASIGN-SAC-17P-M12FS-PUR-L1000(50023599-00-0)

Expand Table
EN
1/5
Order number
CNSORDERNO
Material number
MN
Design
TYP
Cable connection 1
KS1
Cable connection 2
KS2
Cable length
MCL [m]
Zolltarifnummer Code
CTN
Customs tariff number Description
CTND
Recommended accessories
ZB
Manufacturer
MANUFACTURER
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
TCC 002-025-150R-PUR
10021889
Ethernet cable
M12 connector (straight)
RJ45 Stecker
15.0
Cable assembled
cyber simco drive 2 (IP65, Ethernet-based fieldbus) and cyber dynamic system (Ethernet-based fieldbus) and cyber distribution box
WITTENSTEIN
TCC 002-026-010R-PUR
10022014
Ethernet cable extension
M12 connector (straight)
M12 connector
1.0
Cable assembled
cyber simco drive 2 (IP65, Ethernet-based fieldbus) and cyber dynamic system (Ethernet-based fieldbus) and cyber distribution box
WITTENSTEIN
TCC 002-026-020R-PUR
10022015
Ethernet cable extension
M12 connector (straight)
M12 connector (straight)
2.0
Cable assembled
cyber simco drive 2 (IP65, Ethernet-based fieldbus) and cyber dynamic system (Ethernet-based fieldbus) and cyber distribution box
WITTENSTEIN
TCC 002-026-050R-PUR
10022016
Ethernet cable extension
M12 connector (straight)
M12 connector (straight)
5.0
Cable assembled
cyber simco drive 2 (IP65, Ethernet-based fieldbus) and cyber dynamic system (Ethernet-based fieldbus) and cyber distribution box
WITTENSTEIN
TCC 002-026-100R-PUR
10022017
Ethernet cable extension
M12 connector (straight)
M12 connector (straight)
10.0
Cable assembled
cyber simco drive 2 (IP65, Ethernet-based fieldbus) and cyber dynamic system (Ethernet-based fieldbus) and cyber distribution box
WITTENSTEIN
TCC 002-026-150R-PUR
10022018
Ethernet cable extension
M12 connector (straight)
M12 connector (straight)
15.0
Cable assembled
cyber simco drive 2 (IP65, Ethernet-based fieldbus) and cyber dynamic system (Ethernet-based fieldbus) and cyber distribution box
WITTENSTEIN
CASIGN M12-4p USB-A 2,0m PVC
50019701
Commissioning cable USB
M12 connector (straight)
USB A
2.0
Cable assembled
cyber simco drive 2 (IP65) and cyber dynamic system
WITTENSTEIN
CASIGN-I/O-M12FSA-M12FSA-L0500
50020138
I/O cable
M12 socket (straight)
M12 socket (straight)
5.0
Cable assembled
cyber simco drive 2 (IP65) and cyber dynamic system
WITTENSTEIN
CASIGN-SAC-8P-M12MS-PUR-L1500
50023241-00-0
Cable for Safety Encoder Emulation
M12 connector (straight)
Open cable ends
1.5
Cable assembled
cyber simco drive 2 (IP65, rated output current 50.0 and 100.0A, with safety)
WITTENSTEIN
CASIGN-SAC-12P-M12MS-PUR-L1500
50023269-00-0
Cable for Safety I/O
M12 connector (straight)
Open cable ends
1.5
Cable assembled
cyber simco drive 2 (IP65, rated output current 50.0 and 100.0A, with safety)
WITTENSTEIN
CASIGN-SAC-17P-M12FS-PUR-L1000
50023599-00-0
Encoder cable
M12 socket (straight)
Open cable ends
1.0
Cable assembled
cyber simco drive 2 (IP65, rated output current 50.0 and 100.0A)
WITTENSTEIN
CASIGN-SAC-17P-M12FS-PUR-L3000
50023600-00-0
Encoder cable
M12 socket (straight)
Open cable ends
3.0
Cable assembled
cyber simco drive 2 (IP65, rated output current 50.0 and 100.0A)
WITTENSTEIN
CASIGN-TempBr-M12FSA-FL_-L0100
50023930
Cable for temp. sensor and brake
M12 socket (straight)
Open cable ends
1.0
Cable assembled
cyber simco drive 2 (IP65, rated output current 50.0 and 100.0A)
WITTENSTEIN
CAPOWE-M12FSM-FL__-L0150
50019629
Power supply cable
M12 socket (straight)
Open cable ends
1.5
Cable assembled
cyber dynamic system and cyber simco drive 2 (IP65, nominal output current 50.0 and 100.0A)
WITTENSTEIN
CAPOWE-M12FSM-FL__-L0300
50019630
Power supply cable
M12 socket (straight)
Open cable ends
3.0
Cable assembled
cyber dynamic system and cyber simco drive 2 (IP65, nominal output current 50.0 and 100.0A)
WITTENSTEIN
CAPOWE-M12FSM-FL__-L0500
50019631
Power supply cable
M12 socket (straight)
Open cable ends
5.0
Cable assembled
cyber dynamic system and cyber simco drive 2 (IP65, nominal output current 50.0 and 100.0A)
WITTENSTEIN
CAPOWE-M12FSM-FL__-L1000
50019685
Power supply cable
M12 socket (straight)
Open cable ends
10.0
Cable assembled
cyber dynamic system and cyber simco drive 2 (IP65, nominal output current 50.0 and 100.0A)
WITTENSTEIN
CAPOWE-M12FRM-FL__L0150
50019686
Power supply cable
M12 socket (angled)
Open cable ends
1.5
Cable assembled
cyber dynamic system
WITTENSTEIN
CAPOWE-M12FRM-FL__L0300
50019687
Power supply cable
M12 socket (angled)
Open cable ends
3.0
Cable assembled
cyber dynamic system
WITTENSTEIN
Sıkıştırılmış görünümü göster (63 ürün)
Sipariş numarasıCASIGN-SAC-17P-M12FS-PUR-L1000
ShorttextConnection lines
Son değişiklik25.11.2025 09:17:50
Parça

Sınıflandırmalar

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-03-21 Konektör (özel)